PMA40240
电流监视继电器,用于单相和三相系统,交流/直流最小和最大电流控制,0.02 - 0.05 - 0.25 - 1 - 5 - 16A
- Type of product: Current monitoring relays
- Type of system: Single-phase and three-phase
- Number of relay outputs: 2
- Rated supply voltage: 24...240VAC/DC
- Rated current Ie [A]: 0.02 - 0.05 - 0.25 - 1 - 5 - 16
- Programming mode: Potentiometers
订购代码 | PMA40240 |
---|---|
重量(g) | 190 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 095X055X075 |
体积[立方厘米] | 391.875 |
条形码(EAN13) | 8013975172834 |
HS 代码 | 85364900 |