PMA50A415
Pump protection relay for single and three-phase systems, maximum AC current and minimum COSΦ. Phase loss and incorrect phase sequence, 5A or 16A
- Type of product: Pump protection relays
- Type of system: Single-phase and three-phase
- Number of relays: 1
- Rated supply voltage: 380...415VAC
- Rated current (Ie): 5 or 16
- Programming mode: Potentiometers
订购代码 | PMA50A415 |
---|---|
重量(g) | 280 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 095X055X075 |
体积[立方厘米] | 391.875 |
条形码(EAN13) | 8013975172858 |
HS 代码 | 85364900 |