PMVF30
Interface protection system unit compliant with italian standard CEI 0-16, for MV system, dual threshold minimum and maximum voltage and frequency protection, measurements via VTS in MV or direct in LV
- Type of product: Interface protection system unit
- Number of relay outputs: 2
- Rated supply voltage: 100...400VAC; 110...250VDC
- Rated current Ie [A]: CT /5A /1A
订购代码 | PMVF30 |
---|---|
重量(g) | 624 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 127X102X146 |
体积[立方厘米] | 1891.284 |
条形码(EAN13) | 8013975205181 |
HS 代码 | 85364900 |