PMVF51
Interface protection unit compliant with italian standard CEI 0-21, for single-phase and three-phase system, with or without neutral, in low voltage, dual threshold minimum and maximum voltage and frequency protection, 230VAC - 400VAC
- Type of product: Interface protection system unit
- Type of system: Three-phase with/without neutral / Single-phase
- Number of relays: 2
- Rated supply voltage: 100...240VAC; 110...250VDC
- Rated current (Ie): CT /5A /1A
订购代码 | PMVF51 |
---|---|
重量(g) | 420 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 150X110X090 |
体积[立方厘米] | 1485 |
条形码(EAN13) | 8013975207734 |
HS 代码 | 85364900 |