PMVF52
Interface protection unit compliant with italian standard CEI 0-21, for single-phase and three-phase system, with or without neutral, in low voltage, dual threshold minimum and maximum voltage and frequency protection, 230VAC - 400VAC
- Type of product: Interface protection system unit
- Type of system: Three-phase with/without neutral / Single-phase
- Number of relays: 3
- Rated supply voltage: 24...240VAC; 24...240VDC
订购代码 | PMVF52 |
---|---|
重量(g) | 326 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 150X110X090 |
体积[立方厘米] | 1485 |
条形码(EAN13) | 8013975312353 |
HS 代码 | 90303100 |