PSE103024
紧凑型DIN导轨安装开关电源,单相。 24VDC, 1.25A/30W
- Type of product: Switching power supplies
- Rated output voltage DC: 24
- Rated output current: 1.25
- Rated output power: 30
- Input type: Single-phase
- Rated supply voltage AC: Multivoltage 100...240
- Type of installation: DIN rail mounting
订购代码 | PSE103024 |
---|---|
重量(g) | 193.7 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 125X140X035 |
体积[立方厘米] | 612.5 |
条形码(EAN13) | 8013975268391 |
HS 代码 | 8504318090 |