PSE105024
紧凑型DIN导轨安装开关电源,单相。 24VDC, 2.1A/50W
- Type of product: Switching power supplies
- Rated output voltage DC: 24
- Rated output current: 2.1
- Rated output power: 50
- Input type: Single-phase
- Rated supply voltage AC: Multivoltage 100...240
- Type of installation: DIN rail mounting
订购代码 | PSE105024 |
---|---|
重量(g) | 256.6 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 125X140X045 |
体积[立方厘米] | 787.5 |
条形码(EAN13) | 8013975268407 |
HS 代码 | 8504318090 |