PSE110024
紧凑型DIN导轨安装开关电源,单相。24VDC, 4.2A/100W
- Type of product: Switching power supplies
- Rated output voltage DC [VDC]: 24
- Rated output current [A]: 4.2
- Rated output power [W]: 100
- Type of input: Single-phase
- Rated supply voltage AC [VAC]: Multivoltage 100...240
- Type of installation: DIN rail mounting
订购代码 | PSE110024 |
---|---|
重量(g) | 406.9 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 125X140X065 |
体积[立方厘米] | 1137.5 |
条形码(EAN13) | 8013975268421 |
HS 代码 | 8504318090 |