SA03PA320R
3P.带远传触点
- Type of product: SPD
- Type of system: 230/400VAC
- Type / Class: 1, 2
- Number of poles: 3P
- IEC Impulse current Iimp 10/350 (L-N/N-PE): 12.5
- IEC Rated discharge current (IEC) In 8/20 (L-N/N-PE): 20
- Short circuit rated current Isccr [kA]: 50
- Fixing: Din rail
订购代码 | SA03PA320R |
---|---|
重量(g) | 552 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 106X058X074 |
体积[立方厘米] | 454.952 |
条形码(EAN13) | 8013975191590 |
HS 代码 | 85365080 |