SA2EDGK10M3
Surge protection device type 2 for photovoltaic applications with plug-in cartridge, EN short-circuit current rating Iscpv 9kA, +, -, PE. Without remote contact
- Type of product: SPD
- Type of system: Photovoltaic
- Type / Class: 2
- IEC Rated discharge current (IEC) In 8/20 (L-N/N-PE): 20
- Rated operational voltage DC: 1100
- Fixing: Din rail
- Eco-smart solution: Yes
订购代码 | SA2EDGK10M3 |
---|---|
重量(g) | 329 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 110X080X060 |
体积[立方厘米] | 528 |
条形码(EAN13) | 8013975271384 |
HS 代码 | 85365080 |