SM1RE1000
E型电机保护断路器, IEC分断能力ICU 100kA @400V, 6.3...10A
- Type of product: Motor protection circuit breaker
- Thermal trip adjustment range: 6.3…10
- Rated current (In): 10
- Maximum short-circuit current breaking capacity (Icu) at AC 400V: 100
- Type of protection: Magnetic and thermal
- Type of control: Rotary knob
- Certified UL Type E: Yes
订购代码 | SM1RE1000 |
---|---|
重量(g) | 320 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 090X047X086 |
体积[立方厘米] | 363.78 |
条形码(EAN13) | 8013975239711 |
HS 代码 | 85362010 |