VT107A240
变频器, VT1型,单相供电200...240VAC (50/60Hz)。内置RS485通讯端口,内置EMC抑制器,CAT. C2, 0.75kW
- Type of product: Variable speed drives
- Type of input: Single-phase
- Rated supply voltage: 200...240VAC 50/60Hz
- Rated output current [A]: 4.3
- Rated output power [kW]: 0.75
- Communication port: RS485, Modbus-RTU and BACnet
- Housing: Ultra-compact housing
订购代码 | VT107A240 |
---|---|
重量(g) | 1200 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 195X194X120 |
体积[立方厘米] | 4539 |
条形码(EAN13) | 8013975266205 |
HS 代码 | 8504408590 |