LOVATO Electric 全球
全球 (英文) 全球 (法文)
全球 (西班牙文) 全球 (俄文)
加拿大 (英文) 加拿大 (法文) 中国 克罗地亚 捷克共和国 法国 德国 意大利 波兰
罗马尼亚 西班牙 瑞士 (法文) 瑞士 (德文) 瑞士 (意大利文) 土耳其 阿联酋 英国 美国
用于 BF09A, BF12A, BF18A 接触器
Electronic direct-on-line starter, 2.4A, integrated motor thermal protection and STO (Safe Torque Off) emergency stop, operational voltage Ue ≤500VAC, auxiliary and control supply voltage 24VDC
用于 BG06, BG09, BG12 接触器
Electronic reversing starter, 7A, integrated motor thermal protection and STO (Safe Torque Off) emergency stop, operational voltage Ue ≤500VAC, auxiliary and control supply voltage 24VDC
用于 BF09A, BF12A, BF18A, BF25A, BF26A, BF32A 接触器
Electronic reversing starter, 2.4A, integrated motor thermal protection and STO (Safe Torque Off) emergency stop, operational voltage Ue ≤500VAC, auxiliary and control supply voltage 24VDC
用于 BF40...BF80 接触器
Electronic reversing starter, 2.4A, integrated motor thermal protection, operational voltage Ue ≤500VAC, auxiliary and control supply voltage 24VDC
9A AC3 交流应用, 4kW. 线圈电压 48VAC 50/60Hz
Electronic reversing starter, 7A, integrated motor thermal protection, operational voltage Ue ≤500VAC, auxiliary and control supply voltage 24VDC
9A AC3 交流应用, 4kW. 线圈电压 24VAC 50/60Hz
Electronic direct-on-line starter, 7A, integrated motor thermal protection and STO (Safe Torque Off) emergency stop, operational voltage Ue ≤500VAC, auxiliary and control supply voltage 24VDC
用于 BF25A, BF26A, BF32A 接触器
Electronic direct-on-line starter, 7A, integrated motor thermal protection, operational voltage Ue ≤500VAC, auxiliary and control supply voltage 24VDC
Electronic direct-on-line starter, 2.4A, integrated motor thermal protection, operational voltage Ue ≤500VAC, auxiliary and control supply voltage 24VDC
用于 BF26A...BF38A 接触器
12A AC3 直流应用, 5.7kW. 线圈电压 24VDC
18A最大(7.5kW @ 400V), IP65. 接触器线圈电压 400VAC 50/60Hz