LOVATO Electric 全球
全球 (英文) 全球 (法文)
全球 (西班牙文) 全球 (俄文)
加拿大 (英文) 加拿大 (法文) 中国 克罗地亚 捷克共和国 法国 德国 意大利 波兰
罗马尼亚 西班牙 瑞士 (法文) 瑞士 (德文) 瑞士 (意大利文) 土耳其 阿联酋 英国 美国
Miniature solid state relay, single-phase, 25A, 4…30VDC, Faston terminals
Hockey puck, single-phase, 25A, 3...32VDC, screw terminals
Hockey puck, single-phase, 25A, 18...280VAC/DC, screw terminals
Hockey puck, single-phase, 40A, 3,5,..32VDC, screw terminals
Hockey puck, single-phase, 40A, 20...265VAC/DC, screw terminals
Hockey puck, single-phase, 60A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 60A, 20...265VAC/DC, screw terminals
Hockey puck, single-phase, 130A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 130A, 20...265VAC/DC, screw terminals
Hockey puck, single-phase, 50A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 40A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 40A, 18...280VAC/DC, screw terminals
Hockey puck, single-phase, 60A, 18...280VAC/DC, screw terminals
Hockey puck, single-phase, 90A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 90A, 18...280VAC/DC, screw terminals
Solid state relay complete with heatsink, single-phase, 20A, 3...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 25A, 3...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 30A, 3...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 20A, 90...280VAC, screw terminals
Solid state relay complete with heatsink, single-phase, 20A, 4...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 25A, 90...280VAC, screw terminals
Solid state relay complete with heatsink, single-phase, 25A, 4...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 30A, 90...280VAC, screw terminals