LOVATO Electric 全球
全球 (英文) 全球 (法文)
全球 (西班牙文) 全球 (俄文)
加拿大 (英文) 加拿大 (法文) 中国 克罗地亚 捷克共和国 法国 德国 意大利 波兰
罗马尼亚 西班牙 瑞士 (法文) 瑞士 (德文) 瑞士 (意大利文) 土耳其 阿联酋 英国 美国
Modular contactor, one or two-pole, 20A AC1, 220...230VAC (2NO)
Modular contactor, one or two-pole, 20A AC1, 24VAC/DC (2NO)
Modular contactor, three-pole or four-pole, 25A AC1, 220...230VAC (4NO)
Modular contactor, one or two-pole, 32A AC1, 220...230VAC (2NO)
Modular contactor, three-pole or four-pole, 40A AC1, 220...230VAC (4NO)
Modular contactor, three-pole or four-pole, 25A AC1, 24VAC/DC (4NO)
Modular contactor with manual control, one or two-pole, 20A AC1, 220...230VAC (2NO)
Modular contactor, one or two-pole, 20A AC1, 220...230VAC (1NO+1NC)
Modular contactor, three-pole or four-pole, 40A AC1, 24VAC/DC (4NO)
Modular contactor, one or two-pole, 32A AC1, 24VAC/DC (2NO)
Modular contactor, three-pole or four-pole, 63A AC1, 220...230VAC (4NO)
Modular contactor, one or two-pole, 20A AC1, 24VAC/DC (1NO+1NC)
Modular contactor, three-pole or four-pole, 32A AC1, 24VAC/DC (4NO)
Modular contactor with manual control, one or two-pole, 32A AC1, 220...230VAC (2NO)
Modular safety transformer, 25VA, 230VAC, 12...24VAC
Modular contactor with manual control, one or two-pole, 20A AC1, 24VAC/DC (2NO)
Modular safety transformer, 15VA, 230VAC, 12...24VAC
Modular contactor, three-pole or four-pole, 25A AC1, 24VAC/DC (3NO+1NC))
Modular contactor, three-pole or four-pole, 32A AC1, 220...230VAC (4NO)
Modular safety transformer, 40VA, 230VAC, 12...24VAC
Modular contactor, three-pole or four-pole, 40A AC1, 24VAC/DC (3NO+1NC)
Modular contactor, one or two-pole, 32A AC1, 24VAC/DC (1NO+1NC)
Modular contactor with manual control, three-pole or four-pole, 32A AC1, 220...230VAC (4NO)
Latching relay, one or two-pole, 20A AC1, 230VAC (2NO)