GX1691U25
Rotary cam switch GX series, ON-OFF switch 2 poles 16A, for front mounting with red/yellow handle padlockable in 0 and protection covers, front plate 48X48mm
- Type of product: ON/OFF switches
- Switching diagram: 91 - ON/OFF switch 2 poles
- IEC Conventional free air thermal current Ith [A]: 16
- Mounting form: U25 - Front mounting with red/yellow handle padlockable in 0 and protection covers
- Series: GX - square-shaped contact block
订购代码 | GX1691U25 |
---|---|
重量(g) | 110 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 050X068X082 |
体积[立方厘米] | 278.8 |
条形码(EAN13) | 8013975118832 |
HS 代码 | 85365080 |