51ADX0245B
Soft starter, ADX... type, for severe duty (starting current 5•Ie). With integrated by-pass contactor, 245A
- Type of product: Advanced, three phase control
- Number of controlled phases: 3
- Rated operational voltage: 208…500VAC
- Rated supply voltage: 208…240VAC
- Rated starter current Ie [A]: 245
- Rated motor power 230VAC [kW]: 75
- Rated motor power 400VAC [kW]: 132
- Rated motor power 500VAC [KW]: 160
- Functions: Motor current thermal protection, starting with current limit, torque control, kick start, dynamic braking, PTC input, event log, RS232
订购代码 | 51ADX0245B |
---|---|
重量(g) | 39300 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 685X290X315 |
体积[立方厘米] | 62574.75 |
条形码(EAN13) | 8013975075401 |
HS 代码 | 85371098 |