HS1C6HV020A230
Solid state relay complete with heatsink, single-phase, 20A, 90...280VAC, screw terminals
- Type of product: Solid state relays with heatsink, single-phase
- Control voltage [V]: 90...280VAC
- Rated operational voltage: 48…600
- Rated operating current AC-51 (resistive load) at 40°C: 20
- Number of poles: 1
- Operating temperature max: +80
- Specific let through energy I2t: 0.8
- Type of terminals: Screw
订购代码 | HS1C6HV020A230 |
---|---|
重量(g) | 200 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 113X020X138 |
体积[立方厘米] | 311.88 |
条形码(EAN13) | 8013975321270 |
HS 代码 | 85364900 |