SG2DG600M2R
Surge protection device type 2 for photovoltaic applications with plug-in cartridge, Ucpv 600VDC, +, -, PE. With remote contact
- Type of product: SPD
- Type of system: Photovoltaic
- Type / Class: 2
- In [kA]: 20
- Rated voltage [VDC]: 600
- Type of mounting: Din rail
- Eco-smart solution: No
订购代码 | SG2DG600M2R |
---|---|
重量(g) | 294 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | |
体积[立方厘米] | 0 |
条形码(EAN13) | 8013975245934 |
HS 代码 | 85365080 |