BF2600A12060

Three-pole contactor, IEC operating current Ie (AC3) = 26A, AC coil 60Hz, 120VAC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC coil 60Hz
  • Rated coil voltage [V]: 120
  • IEC operating current Ith (AC1) [A]: 45
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 26A / 13Kw
  • UL/CSA horsepower ratings 480V [HP]: 15
  • Type of mounting: Screw / DIN rail 35mm
订购代码 BF2600A12060
重量(g) 424
产品包装数量 1
订单包装数量 1
产品包装尺寸(毫米) 088X056X093
体积[立方厘米] 458.304
条形码(EAN13) 8013975165119
HS 代码 85365080