BF3200A230
Three-pole contactor, IEC operating current Ie (AC3) = 32A, AC coil 50/60Hz, 230VAC
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC coil 50/60Hz
- Rated coil voltage [V]: 230
- IEC operating current Ith (AC1) [A]: 56
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 32A / 16Kw
- UL/CSA horsepower ratings 480V [HP]: 20
- Type of mounting: Screw / DIN rail 35mm
订购代码 | BF3200A230 |
---|---|
重量(g) | 424 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 088X056X093 |
体积[立方厘米] | 458.304 |
条形码(EAN13) | 8013975161128 |
HS 代码 | 85365080 |