BF5000A110
Three-pole contactor, IEC operating current Ie (AC3) = 50A, AC coil 50/60Hz, 110VAC
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC coil 50/60Hz
- Rated coil voltage [V]: 110
- IEC operating current Ith (AC1) [A]: 90
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 50A / 22Kw
- UL/CSA horsepower ratings 480V [HP]: 40
- Type of mounting: Screw / DIN rail 35mm
订购代码 | BF5000A110 |
---|---|
重量(g) | 1020 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 141X063X120 |
体积[立方厘米] | 1066 |
条形码(EAN13) | 8013975223017 |
HS 代码 | 85365080 |