11BF500024
Three-pole contactor, IEC operating current Ie (AC3) = 50A, AC coil 50/60Hz, 24VAC
- Number of poles: 3
- Rated coil voltage [V]: 24
- IEC operating current Ith (AC1) [A]: 90
- UL/CSA horsepower ratings 480V [HP]: 30
- Type of mounting: Screw / DIN rail 35mm
订购代码 | 11BF500024 |
---|---|
重量(g) | 1355 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 127X079X119 |
体积[立方厘米] | 1193.927 |
条形码(EAN13) | 8013975011362 |
HS 代码 | 85365080 |