BF0910L024
Three-pole contactor, IEC operating current Ie (AC3) = 9A, DC coil low consumption, 24VDC, 1NO auxiliary contact
- Type of product: Contactors
- Number of poles: 3
- Type of coil: DC coil low consumption
- Rated coil voltage [V]: 24
- IEC operating current Ith (AC1) [A]: 25
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 9A / 4.2Kw
- UL/CSA horsepower ratings 480V [HP]: 5
- Type of built-in auxiliary contacts: 1NO
- Type of mounting: Screw / DIN rail 35mm
订购代码 | BF0910L024 |
---|---|
重量(g) | 500 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 093X048X110 |
体积[立方厘米] | 491.04 |
条形码(EAN13) | 8013975168172 |
HS 代码 | 85365080 |