VLA107A240
Variable speed drive, VLA1 type, single-phase, supply 200...240VAC (50/60Hz). Built-in EMC suppressor, Cat. C2, 0.75kW
- Type of product: Variable speed drives
- Type of input: Single-phase
- Rated supply voltage: 200...240VAC 50/60Hz
- Rated output current [A]: 4.2
- Rated output power [kW]: 0.75
- Communication port: None
- Housing: Book housing
订购代码 | VLA107A240 |
---|---|
重量(g) | 1080 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 215X160X075 |
体积[立方厘米] | 2580 |
条形码(EAN13) | 8013975232644 |
HS 代码 | 85044095 |