VLA115A240
Variable speed drive, VLA1 type, single-phase, supply 200...240VAC (50/60Hz). Built-in EMC suppressor, Cat. C2, 1.5kW
- Type of product: Variable speed drives
- Type of input: Single-phase
- Rated supply voltage: 200...240VAC 50/60Hz
- Rated output current [A]: 7
- Rated output power [kW]: 1.5
- Communication port: None
- Housing: Book housing
订购代码 | VLA115A240 |
---|---|
重量(g) | 1480 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 160X285X070 |
体积[立方厘米] | 3192 |
条形码(EAN13) | 8013975232651 |
HS 代码 | 85044095 |