PMV50NA440
Voltage monitoring realy for three-phase system, with or without neutral, minimum and maximum AC voltage. Phase loss, neutral loss and incorrect phase sequence, 380…440VAC 50/60Hz
- Type of product: Voltage monitoring relays
- Type of system: Three-phase with/without neutral
- Number of relay outputs: 2
- Rated supply voltage: Self powered
- Programming mode: Potentiometers
订购代码 | PMV50NA440 |
---|---|
重量(g) | 200 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 058X075X096 |
体积[立方厘米] | 417.6 |
条形码(EAN13) | 8013975179796 |
HS 代码 | 85364900 |