DMG7500
彩色宽屏液晶显示电力分析装置. 辅助电源 100...240VAC. 可以扩展多大3个EXP模块, 标配RS485接口, 支持易回路电力监测系统
- Type of product: Power analyzers and EASY BRANCH power monitoring system
- Type of installation: Flush mounting
- Type of current connection: CT /5A /1A
- Accuracy active energy measurement: Class 0.5s (IEC/EN 62053-22)
- Reactive energy: Class 1 (IEC/EN 62053-24)
- Current harmonic analysis: 63rd order
- Built-in communication port: RS485
- Expandable: Yes
订购代码 | DMG7500 |
---|---|
重量(g) | 420 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 150X110X090 |
体积[立方厘米] | 1485 |
条形码(EAN13) | 8013975271407 |
HS 代码 | 90303100 |