DMGKIT100100
由一个DMG100多功能电表和 3个CT(电流互感器,100/5A用于Ø22毫米直径的电缆)组成
- Type of product: Multifunction digital metering instruments
- Type of installation: DIN rail mounting
- Primary current Ipn (/5) [A]: 100
- Type of current connection: CT /5A /1A
- Current harmonic analysis: 15th order
- Built-in communication port: No
- Expandable: No
订购代码 | DMGKIT100100 |
---|---|
重量(g) | 940 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 206X092X170 |
体积[立方厘米] | 3221.84 |
条形码(EAN13) | 8013975215197 |
HS 代码 | 90303100 |