DMED100T1MID

电能表, 单相, MID认证, 不可扩展, 40A 直接连接, 1U, 1路脉冲输出, 230VAC
  • Type of product: Energy meters
  • Type of installation: DIN rail mounting
  • Type of current connection: Direct
  • IEC maximum current (Imax) [A]: 40
  • Type of energy measurement: Imported active energy
  • Accuracy active energy measurement: Class B (EN 50470-3)
  • Reactive energy: Class 2 (IEC/EN 62053-23)
  • Current harmonic analysis: No
  • Built-in communication port: No
  • Expandable: No
  • MID certified: Imported active energy
订购代码 DMED100T1MID
重量(g) 100
产品包装数量 1
订单包装数量 1
产品包装尺寸(毫米) 067X022X094
体积[立方厘米] 138.556
条形码(EAN13) 8013975188712
HS 代码 90283011