DMG110
Modular LCD multimeter, non expandable, backlight LCD icon display, RS485 port, auxiliary supply 100-240VAC/115-250VDC. Multilanguage: italian, english, french, german, spanish and portuguese
- Type of product: Multifunction digital metering instruments
- Type of installation: DIN rail mounting
- Type of current connection: CT /5A /1A
- Accuracy active energy measurement: Class 1 (IEC/EN 62053-21)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: 15th order
- Built-in communication port: RS485
- Expandable: No
订购代码 | DMG110 |
---|---|
重量(g) | 280 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 150X110X090 |
体积[立方厘米] | 1485 |
条形码(EAN13) | 8013975214879 |
HS 代码 | 90303100 |