ADXNB01224
软启动器, ADXNB... 型号, 基本型, 带集成旁路继电器. 辅助电源 24VAC/DC. 额定工作电压 208...600VAC, 12A
- Type of product: Ultra compact, two phase control
- Version: Basic
- Number of controlled phases: 2
- Supplies voltage Rated supply voltage: 208…600VAC
- Supplies voltage auxiliary supply voltage (Us): 24VAC/DC
- Rated starter current Ie: 12
- Rated motor power IEC ratings (T≤40°C) 230VAC: 3
- Rated motor power IEC ratings (T≤40°C) 400VAC: 5.5
- Rated motor power IEC ratings (T≤40°C) 500VAC: 5.5
- Functions: Basic parameters only
订购代码 | ADXNB01224 |
---|---|
重量(g) | 540 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 185X176X084 |
体积[立方厘米] | 2800 |
条形码(EAN13) | 8013975298992 |
HS 代码 | 85044090 |