ADXNB038
软启动器, ADXNB... 型号, 基本型, 带集成旁路继电器, 内置风扇. 辅助电源 100...240VAC. 额定工作电压 208...600VAC, 38A
- Type of product: Ultra compact, two phase control
- Version: Basic
- Number of controlled phases: 2
- Supplies voltage Rated supply voltage: 208…600VAC
- Supplies voltage auxiliary supply voltage (Us): 100…240VAC
- Rated starter current Ie: 38
- Rated motor power IEC ratings (T≤40°C) 230VAC: 11
- Rated motor power IEC ratings (T≤40°C) 400VAC: 18.5
- Rated motor power IEC ratings (T≤40°C) 500VAC: 22
- Functions: Basic parameters only
订购代码 | ADXNB038 |
---|---|
重量(g) | 750 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 185X176X084 |
体积[立方厘米] | 2800 |
条形码(EAN13) | 8013975299067 |
HS 代码 | 85044090 |