ADXNB03824P008
- Type of product: Ultra compact, two phase control
- Version: Basic
- Number of controlled phases: 2
- Supplies voltage Rated supply voltage: 208…600VAC
- Supplies voltage auxiliary supply voltage (Us): 24VAC/DC
- Rated starter current Ie: 38
- Rated motor power IEC ratings (T≤40°C) 230VAC: 11
- Rated motor power IEC ratings (T≤40°C) 400VAC: 18.5
- Rated motor power IEC ratings (T≤40°C) 500VAC: 22
- Functions: Basic parameters only
订购代码 | ADXNB03824P008 |
---|---|
重量(g) | |
产品包装数量 | |
订单包装数量 | |
产品包装尺寸(毫米) | |
体积[立方厘米] | |
条形码(EAN13) | |
HS 代码 |