DMED120T1MID
电能表, 单相, MID认证, 不可扩展, 63A 直接连接, 2U, 1路可设置静态输出, 多参量测量, 230VAC
- Type of product: Energy meters
- Type of installation: DIN rail mounting
- Type of current connection: Direct
- IEC maximum current (Imax) [A]: 63
- Type of energy measurement: Imported active energy and imported reactive energy
- Accuracy active energy measurement: Class B (EN 50470-3)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: No
- Built-in communication port: No
- Expandable: No
- MID certified: Imported active energy
订购代码 | DMED120T1MID |
---|---|
重量(g) | 152 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 095X040X075 |
体积[立方厘米] | 285 |
条形码(EAN13) | 8013975188736 |
HS 代码 | 90283011 |