DMED300T2
电能表, 三相,带中性线, 不可扩展, 80A 直接连接, 4U, 2路可设置静态输出, 多参量测量
- Type of product: Energy meters
- Type of installation: DIN rail mounting
- Type of current connection: Direct
- IEC maximum current (Imax) [A]: 80
- Type of energy measurement: Imported/exported active energy and imported/exported reactive energy
- Accuracy active energy measurement: Class 1 (IEC/EN 62053-21)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: No
- Built-in communication port: No
- Expandable: No
- MID certified: No
订购代码 | DMED300T2 |
---|---|
重量(g) | 360 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 150X110X090 |
体积[立方厘米] | 1485 |
条形码(EAN13) | 8013975182154 |
HS 代码 | 90283019 |