DMED305T2

电能表, 三相,带或不带中性线, 不可扩展, 通过CT(二次侧/5A)连接, 4U, 2路可设置静态输出, 多参量测量
  • Type of product: Energy meters
  • Type of installation: DIN rail mounting
  • Type of current connection: CT /5A /1A
  • IEC maximum current (Imax) [A]: 5
  • Type of energy measurement: Imported/exported active energy and imported/exported reactive energy
  • Accuracy active energy measurement: Class 0.5s (IEC/EN 62053-22)
  • Reactive energy: Class 2 (IEC/EN 62053-23)
  • Current harmonic analysis: No
  • Built-in communication port: No
  • Expandable: No
  • MID certified: No
订购代码 DMED305T2
重量(g) 329.3
产品包装数量 1
订单包装数量 1
产品包装尺寸(毫米) 153X117X092
体积[立方厘米] 1647
条形码(EAN13) 8013975230770
HS 代码 90283019