DMG600
背光图标式LCD, 72x46mmm/2.8x1.8”, 辅助电源100-440VAC/120-250VDC, 前置光电隔离接口
- Type of product: Multifunction digital metering instruments
- Type of installation: Flush mounting
- Type of current connection: CT /5A /1A
- Accuracy active energy measurement: Class 1 (IEC/EN 62053-21)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: 15th order
- Built-in communication port: No
- Expandable: Yes
订购代码 | DMG600 |
---|---|
重量(g) | 320 |
产品包装数量 | 1 |
订单包装数量 | 1 |
产品包装尺寸(毫米) | 124X104X076 |
体积[立方厘米] | 980.096 |
条形码(EAN13) | 8013975179451 |
HS 代码 | 90303100 |